Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DC-4545B-45
CPI-DC-4545B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
1.77 / 1.77
Maximum Static Clamp Load (ft lb)
350.0
Tube Diameter (in)
1.77
Weight (lb)
1.4
Tube Diameter (mm)
45
Maximum Static Clamp Load (Nm)
475.0
max_static_clamp_load_metric
475.0
Tube Combinations (mm)
45 / 45
Weight (kg)
0.64
Product Type
Elbow Bracket
Material
Aluminum
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
84798997
DistributorGroup
End Effectors
Product Series
DC
Tube Size
45B / 45B
Back to Top