Tube Combinations (in)
2.36 / 2.36
Tube Diameter (in)
2.36
Weight (lb)
3.8
Maximum Static Clamp Load (ft lb)
550.0
max_static_clamp_load_metric
746.0
Maximum Static Clamp Load (Nm)
746.0
Tube Diameter (mm)
60
Weight (kg)
1.74
Tube Combinations (mm)
60 / 60
283-HTS_TARIFF_CODE
84798997