End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-11

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.17
Apple Core (in) 0.75
Tube Diameter (in) 1.5
Length (in) 11.17
Apple Core (mm) 19.0
Weight (kg) 0.53
Length (mm) 283.7
Tube Diameter (mm) 38.1
Apple Core Size 19
Product Type Swivel Arm
Product Series ED
Product Function Robotic Tooling
Finish Silver
Material Aluminum
Tube Size 1.50 in
DistributorGroup End Effectors
Back to Top