End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-12

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.24
Apple Core (in) 0.75
Tube Diameter (in) 1.5
Length (in) 12.16
Length (mm) 308.8
Apple Core (mm) 19.0
Weight (kg) 0.56
Tube Diameter (mm) 38.1
DistributorGroup End Effectors
PublishedDate 1704223560000
Product Type Swivel Arm
Apple Core Size 19
Product Series ED
Product Function Robotic Tooling
Tube Size 1.50 in
Finish Silver
Material Aluminum
Back to Top