End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-05

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50|1.00
Tube Combinations (in) 1.5 / 1.0
Length (in) 5.39
Weight (lb) 0.78
Weight (kg) 0.36
Length (mm) 136.9
Tube Diameter (mm) 38.1|25.4
Tube Combinations (mm) 38.1 / 25.4
Product Series ED
Product Type Swivel Arm
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Aluminum
Finish Silver
Tube Size 1.50 in / 1.00 in
Back to Top