End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-08

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50|1.00
Weight (lb) 0.99
Length (in) 8.28
Tube Combinations (in) 1.5 / 1.0
Tube Combinations (mm) 38.1 / 25.4
Length (mm) 210.4
Tube Diameter (mm) 38.1|25.4
Weight (kg) 0.45
Product Type Swivel Arm
Tube Size 1.50 in / 1.00 in
Finish Silver
Product Series ED
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top