End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-10

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10.25
Tube Diameter (in) 1.50|1.00
Tube Combinations (in) 1.5 / 1.0
Weight (lb) 1.13
Tube Diameter (mm) 38.1|25.4
Tube Combinations (mm) 38.1 / 25.4
Weight (kg) 0.51
Length (mm) 260.3
PublishedDate 1704223800000
Product Function Robotic Tooling
Product Series ED
Material Aluminum
Tube Size 1.50 in / 1.00 in
DistributorGroup End Effectors
Finish Silver
Product Type Swivel Arm
Back to Top