End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED10-150-150-04

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50|1.00
Tube Combinations (in) 1.50 / 1.50
Weight (lb) 0.76
Length (in) 4.56
Weight (kg) 0.34
Tube Combinations (mm) 38.1 / 38.1
Tube Diameter (mm) 38.1|38.1
Length (mm) 115.9
Product Function Robotic Tooling
DistributorGroup End Effectors
Finish Silver
Tube Size 1.50 in / 1.50 mm
Product Series ED
Product Type Swivel Arm
Material Aluminum
Back to Top