End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-300

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57
Weight (lb) 1.24
Length (in) 12.0
Apple Core (in) 0.75
Length (mm) 304.8
Apple Core (mm) 19.0
Weight (kg) 0.56
Tube Diameter (mm) 40
Apple Core Size 19
Material Aluminum
DistributorGroup End Effectors
Product Series ED
Finish Blue
Tube Size 40 mm
Product Type Swivel Arm
Product Function Robotic Tooling
Back to Top