End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-350

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Weight (lb) 1.38
Length (in) 13.94
Tube Diameter (in) 1.57
Apple Core (mm) 19.0
Tube Diameter (mm) 40
Weight (kg) 0.63
Length (mm) 354.2
DistributorGroup End Effectors
Material Aluminum
Product Series ED
Apple Core Size 19
Finish Blue
Tube Size 40 mm
Product Function Robotic Tooling
Product Type Swivel Arm
Back to Top