End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-400

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 15.9
Tube Diameter (in) 1.57
Weight (lb) 1.52
Apple Core (in) 0.75
Weight (kg) 0.69
Tube Diameter (mm) 40
Length (mm) 403.9
Apple Core (mm) 19.0
Product Series ED
Material Aluminum
Product Function Robotic Tooling
Product Type Swivel Arm
Tube Size 40 mm
DistributorGroup End Effectors
Apple Core Size 19
Finish Blue
Back to Top