End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED25-40-25-100

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 4.41
Tube Combinations (in) 1.57 / 0.98
Weight (lb) 0.71
Tube Diameter (in) 1.57|0.98
Length (mm) 112.8
Tube Combinations (mm) 40 / 25
Weight (kg) 0.32
Tube Diameter (mm) 40|25
Product Series ED
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Swivel Arm
Tube Size 40 mm / 25 mm
Finish Blue
Back to Top