End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED25-40-25-150

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.85
Tube Diameter (in) 1.57|0.98
Length (in) 6.28
Tube Combinations (in) 1.57 / 0.98
Tube Diameter (mm) 40|25
Length (mm) 159.4
Weight (kg) 0.39
Tube Combinations (mm) 40 / 25
DistributorGroup End Effectors
Product Series ED
Finish Blue
Product Type Swivel Arm
Product Function Robotic Tooling
Material Aluminum
Tube Size 40 mm / 25 mm
Back to Top