End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-100

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57|1.57
Length (in) 4.52
Weight (lb) 0.76
Tube Combinations (in) 1.57 / 1.57
Tube Combinations (mm) 40 / 40
Weight (kg) 0.34
Tube Diameter (mm) 40|40
Length (mm) 114.7
Material Aluminum
Product Type Swivel Arm
Tube Size 40 mm / 40 mm
DistributorGroup End Effectors
Product Series ED
Finish Blue
Product Function Robotic Tooling
Back to Top