End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-250

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.57 / 1.57
Tube Diameter (in) 1.57|1.57
Weight (lb) 1.17
Length (in) 10.17
Tube Combinations (mm) 40 / 40
Tube Diameter (mm) 40|40
Weight (kg) 0.53
Length (mm) 258.3
Product Type Swivel Arm
Tube Size 40 mm / 40 mm
Product Series ED
Finish Blue
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Aluminum
Back to Top