Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ES10-100-12
CPI-ES10-100-12
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
1.00
Weight (lb)
1.03
Length (in)
12
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
271
Weight (kg)
0.47
Maximum Static Clamp Load (Nm)
271
Length (mm)
304.8
Material
Aluminum
Product Function
Robotic Tooling
Product Series
ES
Tube Size
1.00 in
Finish
Silver
DistributorGroup
End Effectors
Product Type
Single End Extensions
Back to Top