End Effectors
Destaco’s CPI-SA10-150-100-03 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.00” tubes.

CPI-SA10-150-100-08

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.13
Length (in) 2.66
Tube Combinations (in) 1.50 / 1.00
Tube Diameter (in) 1.50|1.00
Tube Combinations (mm) 38.1 / 25.4
Length (mm) 67.6
Tube Diameter (mm) 38.1|25.4
Weight (kg) 0.51
Product Series SA
DistributorGroup End Effectors
Product Function Robotic Tooling
Finish Silver
Material Aluminum
Product Type Swivel Arm
Tube Size 1.50 in / 1.00 in
Back to Top