End Effectors
Destaco’s CPI-SA10-150-150-03 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.50” tubes.

CPI-SA10-150-150-07

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.50 / 1.50
Tube Diameter (in) 1.50
Length (in) 3.67
Weight (lb) 1.09
Weight (kg) 0.49
Tube Diameter (mm) 31.8
Length (mm) 93.2
Tube Combinations (mm) 31.8 / 31.8
DistributorGroup End Effectors
Product Type Swivel Arm
Product Function Robotic Tooling
Finish Silver
Material Aluminum
Tube Size 1.50 in / 1.50 in
Product Series SA
Back to Top