End Effectors
Destaco’s CPI-SA10-150-100-03 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.00” tubes.

CPI-SA25-40-25-125

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.83
Length (in) 2.66
Tube Diameter (in) 1.57|0.98
Tube Combinations (in) 1.57 / 0.98
Weight (kg) 0.38
Length (mm) 67.6
Tube Combinations (mm) 40 / 25
Tube Diameter (mm) 40|25
Product Function Robotic Tooling
Product Type Swivel Arm
PublishedDate 1675365897000
Product Series SA
Tube Size 40 mm / 25 mm
Material Aluminum
Finish Blue
DistributorGroup End Effectors
Back to Top