End Effectors
Destaco’s CPI-SA10-150-150-03 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.50” tubes.

CPI-SA25-40-40-200

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 2.84
Tube Diameter (in) 1.57
Tube Combinations (in) 1.57 / 1.57
Weight (lb) 2.6
Tube Diameter (mm) 38.1
Weight (kg) 1.18
Length (mm) 72.0
Tube Combinations (mm) 40 / 40
PublishedDate 1675366183000
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series SA
Finish Blue
Material Aluminum
Product Type Swivel Arm
Tube Size 40 mm / 40 mm
Back to Top