End Effectors
Destaco’s CPI-SEC-1510 Series of wrist clamps will connect a 1.50” tube to a 1.00” tube.

CPI-SEC-1510

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.67
Tube Combinations (in) 1.50 / 1.00
Max Static Clamp Load 1 (ft lb) 200.0
Max Static Clamp Load 2 (ft lb) 150.0
Tube Diameter (in) 1.00|1.50
Tube Diameter (mm) 38.1|25.4
Weight (kg) 0.31
max_static_clamp_load2_metric 203.0
Max Static Clamp Load 1 (Nm) 271.0
Tube Combinations (mm) 38.1 / 25.4
Max Static Clamp Load 2 (Nm) 203.0
max_static_clamp_load1_metric 271.0
Material Aluminum
DistributorGroup End Effectors
Product Series SEC
Product Function Robotic Tooling
PublishedDate 1675439562000
Product Type Wrist Clamp
Tube Size 1.50 in / 1.00 in
Back to Top