End Effectors
Destaco’s NPG Series of nest pad guides are constructed with steel.

CPI-SEC-2510

Visit Product Series:
CAD

Download
Product Details Unit View:
Max Static Clamp Load 1 (ft lb) 500.0
Weight (lb) 1.61
Tube Diameter (in) 2.50|1.00
Max Static Clamp Load 2 (ft lb) 110.0
Tube Combinations (in) 2.50 / 1.00
Max Static Clamp Load 1 (Nm) 677.0
Weight (kg) 0.73
Tube Combinations (mm) 63.5 / 25.4
Max Static Clamp Load 2 (Nm) 149.0
max_static_clamp_load2_metric 149.0
max_static_clamp_load1_metric 677.0
Tube Diameter (mm) 63.5|25.4
Product Function Robotic Tooling
Material Aluminum
Product Series SEC
DistributorGroup End Effectors
Product Type Wrist Clamp
PublishedDate 1675439482000
Tube Size 2.50 in / 1.00 in
Back to Top