Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SECM-1010
CPI-SECM-1010
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
10.0
Tube Combinations (in)
1.00 / 1.00
Weight (lb)
0.17
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
13.6
Weight (kg)
0.08
Tube Combinations (mm)
25.4 / 25.4
Maximum Static Clamp Load (Nm)
13.6
Product Type
Wrist Clamp
PublishedDate
1675439940000
Product Function
Robotic Tooling
Tube Size
1.00 in / 1.00 in
Product Series
SECM
Material
Aluminum
DistributorGroup
End Effectors
Back to Top