End Effectors
Destaco’s CPI-SECM-2012M Series of wrist clamps will connect a 20 mm tube to a 12mm tube.

CPI-SECM-2012M

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.79|0.47
Max Static Clamp Load 2 (ft lb) 8.0
Weight (lb) 0.12
Tube Combinations (in) 0.79 / 0.47
Max Static Clamp Load 1 (ft lb) 8.0
Max Static Clamp Load 2 (Nm) 10.8
max_static_clamp_load2_metric 10.8
Tube Diameter (mm) 20|12
Tube Combinations (mm) 20 / 12
max_static_clamp_load1_metric 10.8
Weight (kg) 0.05
Max Static Clamp Load 1 (Nm) 10.8
PublishedDate 1675441727000
Material Aluminum
Product Function Robotic Tooling
Product Series SECM
DistributorGroup End Effectors
Product Type Wrist Clamp
Tube Size 20 mm / 12 mm
Back to Top