End Effectors
Destaco’s CPI-SECM-2525M Series of wrist clamps will connect a 25 mm tube to a 25 mm tube.

CPI-SECM-2525M

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.98
Maximum Static Clamp Load (ft lb) 10.0
Weight (lb) 0.17
Tube Combinations (in) 0.98 / 0.98
Weight (kg) 0.08
Tube Diameter (mm) 25
max_static_clamp_load_metric 13.6
Tube Combinations (mm) 25 / 25
Maximum Static Clamp Load (Nm) 13.6
Product Function Robotic Tooling
Product Series SECM
Material Aluminum
Product Type Wrist Clamp
Tube Size 25 mm / 25 mm
DistributorGroup End Effectors
PublishedDate 1675439220000
Back to Top