End Effectors
Destaco’s CPI-SECM-2012M Series of wrist clamps will connect a 20 mm tube to a 12mm tube.

CPI-SECM-7550

Visit Product Series:
CAD

Product Details Unit View:
Max Static Clamp Load 1 (ft lb) 8.0
Tube Combinations (in) 0.75 / 0.50
Max Static Clamp Load 2 (ft lb) 8.0
Weight (lb) 0.12
Tube Diameter (in) 0.50|0.75
Weight (kg) 0.05
max_static_clamp_load2_metric 10.8
Tube Combinations (mm) 19 / 12.7
Max Static Clamp Load 1 (Nm) 10.8
Tube Diameter (mm) 12.7|19
Max Static Clamp Load 2 (Nm) 10.8
max_static_clamp_load1_metric 10.8
Material Aluminum
Product Function Robotic Tooling
PublishedDate 1675439340000
Product Series SECM
Tube Size 0.75 in / 0.50 in
Product Type Wrist Clamp
DistributorGroup End Effectors
Back to Top