Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SECM-7575
CPI-SECM-7575
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
0.75 / 0.75
Tube Diameter (in)
0.75
Maximum Static Clamp Load (ft lb)
8.0
Weight (lb)
0.12
Tube Diameter (mm)
19
max_static_clamp_load_metric
10.8
Tube Combinations (mm)
19 / 19
Maximum Static Clamp Load (Nm)
10.8
Weight (kg)
0.06
Material
Aluminum
PublishedDate
1675441740000
DistributorGroup
End Effectors
Product Series
SECM
Product Function
Robotic Tooling
Tube Size
0.75 in / 0.75 in
Product Type
Wrist Clamp
Back to Top