End Effectors

CPI-SGM-25M-1800M-R

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 70.87
Tube Diameter (mm) 25
Length (mm) 1800
DistributorGroup End Effectors
PublishedDate 1683651341000
Product Series CPI-SGM-ASSY
Tube Size 25 mm
Product Type Crossbar Tooling
Product Function Robotic Tooling
Back to Top