End Effectors
Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-SGM-40-1200-LR-EL

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57
Weight (lb) 5.56
Length (in) 47.24
Weight (kg) 2.52
Tube Diameter (mm) 40
Length (mm) 1200.0
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Crossbar Tooling
PublishedDate 1683651341000
Product Series CPI-SGM-ASSY
Tube Size 40 mm
Back to Top