End Effectors
Destaco’s CPI-SEC-1510 Series of wrist clamps will connect a 1.50” tube to a 1.00” tube.

CPI-SLK-4025

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.77
Tube Diameter (in) 0.98|1.57
Max Static Clamp Load 1 (ft lb) 200
Max Static Clamp Load 2 (ft lb) 150
Tube Combinations (in) 0.98 / 1.57
Weight (kg) 0.35
max_static_clamp_load1_metric 271
Max Static Clamp Load 2 (Nm) 203
Tube Diameter (mm) 25|40
Tube Combinations (mm) 40 / 25
Max Static Clamp Load 1 (Nm) 271
max_static_clamp_load2_metric 203
Product Series SEC
Product Function Robotic Tooling
Product Type Wrist Clamp
Material Aluminum
Tube Size 40 mm / 25 mm
DistributorGroup End Effectors
Back to Top