End Effectors
Destaco’s NPG Series of nest pad guides are constructed with steel.

CPI-SLK-6025

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 1.72
Tube Combinations (in) 0.98 / 2.36
Max Static Clamp Load 2 (ft lb) 110.0
Max Static Clamp Load 1 (ft lb) 500.0
Tube Diameter (in) 0.98|2.36
Tube Diameter (mm) 25|60
max_static_clamp_load1_metric 677.0
Max Static Clamp Load 2 (Nm) 149.0
Tube Combinations (mm) 60 / 25
max_static_clamp_load2_metric 149.0
Weight (kg) 0.78
Max Static Clamp Load 1 (Nm) 677.0
283-HTS_TARIFF_CODE 76109090
PublishedDate 1675439173000
Product Type Wrist Clamp
Tube Size 60 mm / 25 mm
283-COUNTRY_OF_ORIGIN GB
Product Series SEC
Material Aluminum
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top