Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-WRWM-45-25-00
CPI-WRWM-45-25-00
Visit Product Series:
CAD
Request CAD
Download
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.50
Weight (lb)
8.58
Length (in)
19.26
Length (mm)
489.2
Tube Diameter (mm)
63.5
Weight (kg)
3.9
Product Type
Wrist Rotate Unit
DistributorGroup
End Effectors
Rotation
45
PublishedDate
1674225493000
Product Series
WRWM
Product Function
Robotic Tooling
Tube Size
2.50 mm
Back to Top