Grippers
Destaco’s CT-32 Series angular grippers offer full jaw opening, so parts can be direct fed.

CT-50M

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.002
Weight (lb) 4.01
Pressure Range (psi) 40-100
accuracy_in_english 0.0036
Maximum Finger Length (in) 8.5
Cylinder Bore (in) 1.97
Grip Force (lbf) 146.0
Displacement (in³) 5.614
Repeatability (±mm) 0.05
Grip Force (N) 651.0
Imperial or Metric Product Metric
Cylinder Bore (mm) 50
Pressure Range (bar) 3-7
Displacement (cm³) 92.0
Weight (kg) 1.82
Maximum Finger Length (mm) 216.0
accuracy_mm_metric 0.09
Temp Range Viton -30° to 150°C (-20° to 300°F)
Spring Assist No
Actuation Time (close) (Sec) 0.46
283-HTS_TARIFF_CODE 84798997
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/CT_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Actuation Time (Open) (Sec) 0.46
Number of Jaws 2.0
Product Function Gripping
Special Feature 180° Opening Angle
PRODUCT_WEIGHT_KG 1.8200
Opening Per Jaw (degrees) 90.0
PRODUCT_WEIGHT_LBS 4.01
Protection Class IP43
Product Type 2 Jaw Angular
PublishedDate 1673977361000
Product Series DCT / CT
Opening Angle (deg) 180.0
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
KP-CT-50-BR
Adjustment Stop Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-165
SEAL KIT,CT-50M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-165V
SEAL KIT,CT-50M-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top