Compliance devices
Destaco’s CV-110 Series vertical compliance devices can be configured for stroke ranges 8 mm to 16 mm.

CV-110

Visit Product Series:
CAD
Download
Product Details Unit View:
Payload (lb) 28.66
Misalignment (in) 0.25
Axial Force (lbf) 288.6
Payload (kg) 13
Misalignment (mm) 6.5
Axial Force (N) 1284
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Vertical
Product Series CV
Back to Top