Compliance devices
Destaco’s CV-110 Series vertical compliance devices can be configured for stroke ranges 8 mm to 16 mm.

CV-140

Visit Product Series:
CAD
Download
Product Details Unit View:
Axial Force (lbf) 629.5
Payload (lb) 44.09
Misalignment (in) 0.63
Misalignment (mm) 16
Payload (kg) 20
Axial Force (N) 2800
Product Type Vertical
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Series CV
Back to Top