Grippers
Destaco’s G-122-45 Series of variable stroke, straight line action clamps feature a through-hole mount body, fixed plunger clamping capability, and red handle.

DGC-45

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 1.81
Maximum Finger Length (in) 2.5
Grip Force (lbf) 108
Weight (lb) 1.32
Repeatability (±in) 0.0005
Cylinder Bore (in) 1.46
Pressure Range (psi) 45-100 psi
Repeatability (±mm) 0.01
Weight (kg) 0.6
Maximum Finger Length (mm) 64
Imperial or Metric Product Imperial
Cylinder Bore (mm) 37
accuracy_mm_metric 0.02
Grip Force (N) 481
Stroke (mm) 30
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Precision
Product Series DGC
PRODUCT_WEIGHT_LBS 1.32
Number of Jaws 2
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.25
Spring Assist Yes
283-HTS_TARIFF_CODE 84799080
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
PRODUCT_WEIGHT_KG 0.6000
PublishedDate 1708523415000
Direct Connect Yes
Back to Top