Thrusters / Slides
Destaco’s DLB-12M-T Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-06M-T

Visit Product Series:
CAD
Product Details Unit View:
Payload (lb) 3.1
Force (lb) 20
Thrust Force (lbf) 20
Max Air Pressure (PSI) 100
Cylinder Bore (in) 0.563
Shaft Diameter (in) 0.236
Stroke (in) 6.299
Max Moment Load (in-lbs) 15
Weight (lb) 0.34
Thrust Force (N) 89
Shaft Diameter (mm) 6
Stroke (mm) 160
Cylinder Bore (mm) 14.3
Weight (kg) 0.15
Payload (kg) 1.4
Max Moment Load (Nm) 1.7
Force (kg) 89
Max Air Pressure (bar) 7
Imperial or Metric Product Metric Version
Product Function Linear Positioning
Direct Connect Yes
Product Type Externally Powered
PublishedDate 1709328309000
DistributorGroup Camco Indexers & Conveyors
Product Series DLB-T/A/N/R/U
Special Feature Replaceable Cylinder
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-T_A_N_U_Maintenance.pdf
Product Accessories
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top