Grippers
These parallel grippers are designed for use in machine coolant and metal chip environment applications.

DPDL-125M-100

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 20-100
Maximum Finger Length (in) 4.5
accuracy_in_english 0.003
Cylinder Bore (in) 1.25
Grip Force (lbf) 100
Weight (lb) 1.99
Stroke (in) 1
Repeatability (±in) 0.001
Cylinder Bore (mm) 31.8
Pressure Range (bar) 1.5-7
Grip Force (N) 445
Stroke (mm) 25.4
Maximum Finger Length (mm) 114
Repeatability (±mm) 0.03
Imperial or Metric Product Metric
Weight (kg) 0.9
accuracy_mm_metric 0.08
Special Feature Boot Seal
Actuation (Open/Closed) (Sec) 0.3
Number of Jaws 2
Product Series DPDL
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Jaw Operation Synchronous
Spring Assist No
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
Direct Connect Yes
Protection Class IP66
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top