Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
ES-20M-20M-300-A
ES-20M-20M-300-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.43
Length (in)
11.81
Tube Diameter (in)
0.79
Apple Core (in)
0.78
Maximum Static Clamp Load (ft lb)
111.0
Weight (kg)
0.2
Tube Diameter (mm)
20
Maximum Static Clamp Load (Nm)
150.0
Length (mm)
300.0
max_static_clamp_load_metric
150.0
Apple Core (mm)
20.0
Product Series
ES
Tube Size
20 mm
PublishedDate
1683651352000
Product Type
Single End Extension
Apple Core Size
20
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Material
High Strength Aluminum
Back to Top