Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
FO-122-45
FO-122-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.77
Weight (lb)
1.34
Maximum Holding Capacity (lbf)
675
Plunger Height (in)
0.79
Clamping Range (in)
73.75
Rapid Stroke (mm)
40
Plunger Height (mm)
20
Plunger Travel (mm)
45
Maxmum Holding Capacity (N)
3000
Clamping Force (N)
100
Operating Force (N)
450
Weight (kg)
0.61
Max Clamping Stroke (mm)
3
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Operating Method
One-Hand/Hand Wheel
Product Series
FO Series
Base Mounting Style
Foot
Product Accessories
K508
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K816
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K1222
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
K612
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top