Grippers
Destaco’s G-122-45 Series of variable stroke, straight line action clamps feature a through-hole mount body, fixed plunger clamping capability, and red handle.

GC-85

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 333
Maximum Finger Length (in) 7
Weight (lb) 4.85
Stroke (in) 1.968
Repeatability (±in) 0.0005
Pressure Range (psi) 20-100
Cylinder Bore (in) 2.36
Repeatability (±mm) 0.01
Weight (kg) 2.2
Grip Force (N) 1480
Cylinder Bore (mm) 60
Stroke (mm) 50
Imperial or Metric Product Imperial
accuracy_mm_metric 0.02
Maximum Finger Length (mm) 178
Pressure Range (bar) 1.5-7
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.5
Product Series GC
Special Feature Precision
283-HTS_TARIFF_CODE 84799070
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 2 Jaw Parallel
PRODUCT_WEIGHT_KG 2.2000
PRODUCT_WEIGHT_LBS 4.85
Number of Jaws 2
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Spring Assist Yes
Back to Top