End Effectors
Destaco’s GTS Series of tri-axis, transfer press shovels are available in left hand and right hand versions.

GTS-50-50-50-20M-A

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 11.81
Weight (lb) 0.75
Tube Diameter (in) 0.79
Size (mm) 50x50x50
Weight (kg) 0.34
Tube Diameter (mm) 20
Size (mm) 50x50x50
Length (mm) 300.0
Product Function Robotic Tooling
Size (H) 2x2x2
Product Type Tube Shovel
Product Series GTS
DistributorGroup End Effectors
Tube Size 20 mm
283-HTS_TARIFF_CODE 73269098
Back to Top