End Effectors
HTW - Pass Through Table Weldment

HTW-1200-600

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Height (in) 23.62
Weight (lb) 26.46
Width (in) 47.24
Weight (kg) 93.65
Height (mm) 600
Tube Diameter (mm) 45|60
Width (mm) 1200
Product Type Hold Table
Tube Size 45B or 60B
Material Steel
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Function Robotic Tooling
Product Series HTW
DistributorGroup End Effectors
Back to Top