Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
LWT-10E-1000
LWT-10E-1000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Diameter (in)
1
Weight (lb)
0.41
Wall Thickness (mm)
3
Weight (kg)
0.61
Tube Diameter (mm)
25.4
Diameter (mm)
25.4
PublishedDate
1692275272000
Product Type
Tubing
DistributorGroup
End Effectors
Product Series
LWT
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
1.00 in
Linear Deflection
0.118
Back to Top