Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
NPG-25-200
NPG-25-200
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
7.87
Tube Diameter (in)
0.98
Weight (lb)
0.95
Maximum Static Clamp Load (ft lb)
111
Length (mm)
200
Maximum Static Clamp Load (Nm)
150
Tube Diameter (mm)
25
max_static_clamp_load_metric
150
Weight (kg)
0.43
Product Function
Robotic Tooling
Tube Size
25 mm
DistributorGroup
End Effectors
Product Series
NPG
Product Type
Nest Guide
Back to Top