Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
PC-10E-10E-A
PC-10E-10E-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
1.00 / 1.00
Tube Diameter (in)
1.00
Weight (lb)
0.21
Maximum Static Clamp Load (ft lb)
111.0
Tube Combinations (mm)
25.4 / 25.4
Maximum Static Clamp Load (Nm)
150.0
Tube Diameter (mm)
25.4
max_static_clamp_load_metric
150.0
Weight (kg)
0.095
Tube Size
1.00 in / 1.00 in
PublishedDate
1683651343000
DistributorGroup
End Effectors
Product Type
Clamp Block
Product Series
PC
Product Function
Robotic Tooling
Material
Aluminum
Back to Top