Grippers
Destaco’s RA-25 Series of 2 jaw, toggle locking angular grippers feature the mechanical advantages of a toggle mechanism.

RA-25

Visit Product Series:
CAD
Product Details Unit View:
accuracy_in_english 0.003
Weight (lb) 1.06
Displacement (in³) 0.05
Cylinder Bore (in) 1.25
Grip Force (lbf) 250.0
Repeatability (±in) 0.001
Pressure Range (psi) 40-100
Maximum Finger Length (in) 4.0
Displacement (cm³) 0.8
Repeatability (±mm) 0.03
Imperial or Metric Product Imperial
Grip Force (N) 1112.0
Pressure Range (bar) 3-7
Maximum Finger Length (mm) 102.0
Weight (kg) 0.48
accuracy_mm_metric 0.08
Cylinder Bore (mm) 31.8
DistributorGroup Robohand Gripping Solutions
Spring Assist No
Number of Jaws 2.0
Product Series RA-Toggle
Protection Class IP43
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-TOGGLE_Maintenance.pdf
Jaw Operation Synchronous
PRODUCT_WEIGHT_LBS 1.06
Actuation Time (Open) (Sec) 0.12
PublishedDate 1674502033000
Special Feature Heavy Duty
Temp Range Viton -30° to 150°C (-20° to 300°F)
Opening Angle (deg) 12.0
Product Type 2 Jaw Angular
Product Function Gripping
283-HTS_TARIFF_CODE 84799070
Actuation (Open/Closed) (Sec) 0.12
PRODUCT_WEIGHT_KG 0.4800
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation Time (close) (Sec) 0.12
Opening Per Jaw (degrees) 6.0
Product Accessories
OSMK-019
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-020
SEAL KIT,RA-25
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top