Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RC160VLS
RC160VLS
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Maximum Output Torque (ft lb)
3629
Holding Torque (Max) (ft-lb)
4425
Weight (lb)
169.4
Weight (kg)
77
Cylinder Bore (mm)
160
Holding Torque (Max) (Nm)
500
Maximum Output Torque (Nm)
410
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
RC
Opening Angle (deg)
45|90|120
Product Function
Clamping
Product Type
Pneumatic, without braking
Back to Top