Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RC200OLS
RC200OLS
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
187
Maximum Output Torque (ft lb)
5841
Holding Torque (Max) (ft-lb)
7081
Cylinder Bore (mm)
200
Maximum Output Torque (Nm)
660
Holding Torque (Max) (Nm)
800
Weight (kg)
85
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Opening Angle (deg)
45|90|120
Product Function
Clamping
Product Type
Pneumatic, without braking
Product Series
RC
Back to Top