Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-3M-L

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 192.0
Weight (lb) 2.4
Maximum Finger Length (in) 5.5
Max Vacuum (in. Hg) 8.0
Grip Force with Spring Assist (lb) 246.0
Stroke (in) 0.63
Cylinder Bore (in) 1.65
Repeatability (±in) 0.0008
Cylinder Bore (mm) 41.9
Max Vacuum (mm Hg) 20.0
Stroke (mm) 16.0
Repeatability (±mm) 0.02
Grip Force with Spring Assist (N) 1094.0
Imperial or Metric Product Metric
Weight (kg) 1.08
Maximum Finger Length (mm) 140.0
Grip Force (N) 854.0
accuracy_mm_metric 0.04
Product Type 2 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
PublishedDate 1683811071000
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Product Series RDH
Actuation (Open/Closed) (Sec) 0.08
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
PRODUCT_WEIGHT_LBS 2.4
DistributorGroup Robohand Gripping Solutions
Pressure Range Without Springs 30-100 psi
Product Function Gripping
Number of Jaws 2.0
PRODUCT_WEIGHT_KG 0.8200
Spring Assist Optional
Pressure Range With Springs 50-100 psi
Clean Room with Scavange 100
Special Feature Heavy Duty
Product Accessories
SLKT-418V
SEAL KIT, RDH-3M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-3M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-364V
REAR INLET KIT, RTH & RTE,SIZE 3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-418
KIT JOINT NITRILE RDH-3M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top